PROGRESS LIGHTING
Image of P250068-151-WB Belva Collection 25.25-Inch 3-Blade Cottage White AC Motor Coastal Ceiling Fan
Image of P250068-151-WB Belva Collection 25.25-Inch 3-Blade Cottage White AC Motor Coastal Ceiling Fan
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Image of P250068-151-WB Belva Collection 25.25-Inch 3-Blade Cottage White AC Motor Coastal Ceiling Fan
+8
Image of P250068-151-WB Belva Collection 25.25-Inch 3-Blade Cottage White AC Motor Coastal Ceiling Fan

Belva Collection 25.25-Inch 3-Blade Cottage White AC Motor Coastal Ceiling Fan

$652.74 USD

Brand: Progress Lighting

Catalog ID: P250068-151-WB

Collection name: Belva

Offer an organic global feel with coastal charm with the Belva Collection 25-Inch 3-Blade Cottage White Indoor/Outdoor AC Motor Coastal Ceiling Fan ideal for any great room, bedroom, living room, covered porches or bonus room. Perfect for coastal and global style settings. 3 cottage white blades rotate within the natural wicker frame with a charming lattice-like design.

  • APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
  • STYLES: Perfect for farmhouse, rustic, and coastal style settings.
  • BLADES: 3 cottage white blades rotate within the natural wicker frame with a charming lattice-like design.
  • DIMENSIONS: Measures 25.25-inch diameter by 17.875-inch height. A 1-inch x 6-inch downrod is included. Longer accessory downrods can be ordered separately.
  • REMOTE CONTROL/CANOPY: A 3-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees).
  • BULBS: Includes 4 medium base vintage bulbs, each 5.5 W LED, 2200 color temp, 500 lumens, 80CRI, dimmable.
  • MOTOR: Experience energy-efficient savings with the fan's cutting-edge AC motor.
  • CERTIFICATIONS: Title 20, cETLus, and Damp Location Listed.
  • PAIRS WITH: Pairs with a variety of Progress Lighting fixtures including the Lavelle Collection.
  • WARRANTY: Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250068-151-WB

Category General

Fans

Color

White

Color Generic

White

Color Rendering Index (CRI)

80 CRI

Color Temperature

2200 K

Compatibility

  • Remote Control
  • Light Bulb

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Fan - Blade finish

Cottage White

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Cottage White

Finish Type

Hand Painted

Fixture Type

Ceiling Fan

Glass

Distressed White

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

ST19

Lamp Type

ST19

Lamp Type Basic

Incandescent

Lifestyle

Coastal

Light Distribution

Ambient

LM-79 Lumens

500 lm

LM-79 Lumens per Watt

90 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

  • Ceiling Sloped
  • Ceiling Downrod

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Operating Temperature

25 °C

Power Source

Hardwired

Quick Install canopy

No

Quick Link connector

No

Room Type

Bedroom

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

ST19

Socket type material

Socket

Starting Temperature - Minimum

-20 °C

Switch Type

Push button

Type

Caged

UPC

785247250196

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

25.25 in x 25.25 in x 17.875 in

Fan - Recommended room size

75 ft²

Height

17.875 in

Length

25.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.18 lb

Width

25.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.33 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

5.5 W

Voltage Rating

120 V

Conductor Related

Wire Length

45 in

Certifications And Compliance

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

37

EPACTenergy consumption watts

30

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 24

No

TM-21

15000

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93138712

Media

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS