PROGRESS LIGHTING
Image of P300050-163 Hansford Collection Two-Light Vintage Brass Clear Glass Farmhouse Bath Vanity Light
Image of P300050-163 Hansford Collection Two-Light Vintage Brass Clear Glass Farmhouse Bath Vanity Light
play
3D View
Image of P300050-163 Hansford Collection Two-Light Vintage Brass Clear Glass Farmhouse Bath Vanity Light
+9
Image of P300050-163 Hansford Collection Two-Light Vintage Brass Clear Glass Farmhouse Bath Vanity Light

Hansford Collection Two-Light Vintage Brass Clear Glass Farmhouse Bath Vanity Light

$141.24 USD

Brand: Progress Lighting

Catalog ID: P300050-163

Collection name: Hansford

Incorporate a clean design with generous scale with a bath light from the Hansford Collection. A clear globe-style glass shade with an open-rimmed bottom is held in place by a knurled metal light base. The light fixture's frame and circular backplate are coated in a golden vintage brass finish.

  • Ideal for a bathroom or powder room
  • Perfect for farmhouse, transitional, and coastal style settings
  • Golden vintage brass finish
  • Round clear glass shade
  • Mount the light fixture facing up or down
  • Uses 2 medium base base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • Measures 10-87/100-inch height by 15-1/2-inch length by 7-1/4-inch width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Archives, Saluda, and Judson collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300050-163

Category General

Bath & Vanity

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Vintage Brass

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional
  • Coastal

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Powder Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247250653

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.5 in x 7.25 in x 10.87 in

Height

10.87 in

Height to Center

8.25 in

Length

15.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.17 lb

Width

7.25 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93077849

Media

3D AR Model