PROG_P250069_31M_hero_PRODIMAGE
PROG_P250069_31M_hero_PRODIMAGE
play
play
+8
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Manvel Collection 60-Inch Three-Blade DC Motor Transitional Ceiling Fan Grey Weathered Wood

$521.95 USD

Brand:

Progress Lighting

Catalog ID:

P250069-31M

Collection name:

Manvel

Manvel offers modern elegance in a sleek form. This 60-inch ceiling fan with an energy-efficient DC motor is rated for indoor and outdoor applications. Three hand-finished, premium construction ABS blades create a stylish look that makes the ceiling fan an ideal centerpiece for living rooms, great rooms, or an outdoor covered porch. Includes a six-speed full-function remote control. Not compatible with light kits.

  • Ideal for a great room, living room, or outdoor covered porch
  • Perfect for urban industrial style settings
  • 3 hand-finished ABS blades coated in a rustic charcoal finish with powder coat matte black accents
  • Not compatible with light kits
  • Includes a 6-speed full-function handheld remote control
  • Energy-efficient DC motor
  • Measures 60-inch diameter by 11-1/4-inch height
  • Includes one 4-1/2-inch down rod to adjust for a variety of ceiling heights
  • Certifications/Ratings: ETLus, Damp Location Listed, Title 20
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Battery Capacity
0.22 Ah
Battery Type
CR2032 3V Lithium-Metal
Can be mounted up or down
No
Color
Black
Color Generic
Black
Compatibility
Remote Control
Construction Material - Main
Steel
Fan - Blade finish
Rustic Charcoal
Fan - Blade Pitch
13 °
Fan - Motor speed
6 Speed, Remote Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Matte Black
Finish Type
Powder Coat
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
Urban Industrial
Mount location
ceiling downrod
Mounting for outlet box included
Mounting Bracket
Mounting Type
  • Ceiling Flat
  • Ceiling Sloped
New Products
No
Power Source
Hardwired
Power Source Required?
No
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
  • Great Room
  • Living Room
Switch Type
Push button
Type
Basic
UPC
785247248834
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
60 in x 60 in x 11.25 in
Fan - Recommended room size
401 ft²
Height
11.25 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
12.57 lb
Width
60 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.32 A
Voltage Rating
120 VAC

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
ETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
310 CFM/WATT
EPACTenergy consumption watts
19 W
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada;Mexico
Title 20
N/A
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93140252

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
RH787T Remote Pairing
play
P250069-31M IMG_2627-1
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS