PROGRESS LIGHTING
Image of P2666-143 Accessory Ceiling Fan Canopy Graphite
Image of P2666-143 Accessory Ceiling Fan Canopy Graphite
Image of P2666-143 Accessory Ceiling Fan Canopy Graphite

Accessory Ceiling Fan Canopy Graphite

$41.25 USD

Brand: Progress Lighting

Catalog ID: P2666-143

Collection name: Accessory Canopy

Incorporate a ceiling fan canopy to help adjust your ceiling fan to fit your unique design needs. This 45-degree canopy is for use with any Progress Lighting ceiling fans with a hanging weight of 25 lbs or less. Includes ceiling bracket, canopy, hanger ball, trim ring and CTC mounting hardware. The only fans that can be CTC mounted are P2501, P2503, P2521, P2536 and P2531.

  • Ideal for ceiling fans mounted in a great room, bedroom, living room, or bonus room
  • Perfect for a variety of settings where a ceiling fan's height needs to be adjusted for optimal air circulation
  • Accessory allows you to hang a ceiling fan on a sloped ceiling or close-to-ceiling application
  • This 45-degree canopy is for use with any Progress Lighting ceiling fans with a hanging weight of 25 lbs or less. Includes ceiling bracket, canopy, hanger ball, trim ring and CTC mounting hardware. The only fans that can be CTC mounted are P2501, P2503, P2521, P2536 and P2531.
  • Refer to the selection guide for recommended down rod lengths based on your ceiling height
  • Gorgeous graphite finish will complement a variety of style settings
  • 4-inch height by 6-5/8-inch width by 6-5/8-inch length
  • Adjust up to 45-degrees
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P2666-143

Category General

Fans

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Finish Name

Graphite

Finish Type

Powder Coat

Fixture Type

Ceiling Fan Accessory

Lamp Included

No

Mount location

Ceiling

New Products

No

Power Source Required?

No

Quick Link connector

No

Service Life

On Website=Yes

UPC

785247248865

Warranty Length

1-year Limited Warranty

Weight Load Rating

35 lb

Dimensions

Dimensions

6.625 in x 6.625 in x 4 in

Height

4 in

Length

6.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.6 lb

Width

6.625 in

Width Diameter Descriptor

dia.

Certifications And Compliance

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

12

Pallet Quantity

180

Resources

Instruction Sheet Number

93102260

Resources and downloads