Can be mounted up or down
No
Catalog Number
P2666-15
Category General
Fans
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Ceiling Fan Accessory
Lamp Included
No
Mount location
Ceiling
New Products
No
Power Source Required?
No
Quick Link connector
No
Service Life
On Website=Yes
UPC
785247248858
Warranty Length
1-year Limited Warranty
Weight Load Rating
35 lb
Dimensions
6.625 in x 6.625 in x 4 in
Height
4 in
Length
6.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.6 lb
Width
6.625 in
Width Diameter Descriptor
dia.
DarkSky
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
No
Carton Quantity
12
Instruction Sheet Number
93102260