PROGRESS LIGHTING
Image of P550110-031 Watch Hill Collection One-Light Textured Black Clear Seeded Glass Farmhouse Semi-Flush Light
Image of P550110-031 Watch Hill Collection One-Light Textured Black Clear Seeded Glass Farmhouse Semi-Flush Light
play
3D View
Image of P550110-031 Watch Hill Collection One-Light Textured Black Clear Seeded Glass Farmhouse Semi-Flush Light
+8
Image of P550110-031 Watch Hill Collection One-Light Textured Black Clear Seeded Glass Farmhouse Semi-Flush Light

Watch Hill Collection One-Light Textured Black Clear Seeded Glass Farmhouse Semi-Flush Light

$95.37 USD

Brand: Progress Lighting

Catalog ID: P550110-031

Collection name: Watch Hill

Product details

General

Can be mounted up or down

No

Catalog Number

P550110-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Ceiling Mount

Glass

Clear Seeded

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Semi-Flush

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Hall & Foyer
  • Kitchen

Service Life

On Website=Yes

Size

Small

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Coach Light

UPC

785247248780

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.5 in x 8.5 in x 11.62 in

Height

11.62 in

Length

8.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.12 lb

Width

8.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93139328

Media

3D AR Model