PROGRESS LIGHTING
Image of P4217-109 Drum ShadeCollection Five-Light Brushed Bronze White Fabric Shade New Traditional Chandelier Light
Image of P4217-109 Drum ShadeCollection Five-Light Brushed Bronze White Fabric Shade New Traditional Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P4217-109 Drum ShadeCollection Five-Light Brushed Bronze White Fabric Shade New Traditional Chandelier Light
+12
Image of P4217-109 Drum ShadeCollection Five-Light Brushed Bronze White Fabric Shade New Traditional Chandelier Light

Drum ShadeCollection Five-Light Brushed Bronze White Fabric Shade New Traditional Chandelier Light

$336.38 USD

Brand: Progress Lighting

Catalog ID: P4217-109

Collection name: Drum Shade

Freshen your home décor with a chandelier from the Drum Shade Collection. Light sources glow from within a crisp white textured fabric shade that gives a country-casual feel to this classic light fixture. The gently curving arms are coated in a beautiful brushed bronze finish. Compatible with dimmable bulbs.

  • Ideal for a dining room or breakfast nook
  • Perfect for farmhouse, new traditional, and transitional style settings
  • Beautiful brushed bronze finish
  • Crisp white textured fabric shade
  • One 42-inch chain is included to customize for various ceiling heights
  • Use 5 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent), compatible with dimmable bulbs
  • Measures 21-1/8-inch height by 21-5/8-inch diameter by 66-1/8-inch length installed
  • Certifications: cULus Dry Location Listed
  • Pairs with the Inspired and Whisp collections by Progress Lighting
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Catalog Number

P4217-109

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Bronze

Finish Type

Plated

Fire Resistance

No

Fixture Type

Chandelier

Glass

White Textured

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

New Traditional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Breakfast Nook

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Chandelier

UPC

785247260799

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21.625 in x 21.625 in x 21.125 in

Height

21.125 in

Length

21.625 in

Length - Installed

66.125 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5.36 lb

Width

21.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93047497

Media

Videos

play
Progress Lighting - Chandelier Heights