Can be mounted up or down
Yes
Catalog Number
P710012-141
Category General
Sconces
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Galvanized Finish
Finish Type
Painted
Fire Resistance
No
Fixture Type
Wall Sconce
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A Lamp
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
Farmhouse
Light Distribution
Ambient
Mount location
wall vertical
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Wall Vertical
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Flush Mount Cage
UPC
785247260782
Warranty Length
1-year Limited Warranty
Dimensions
6.875 in x 6 in x 12 in
Height
12 in
Height to Center
4 in
Length
6.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.95 lb
Width
6 in
Width Diameter Descriptor
Extends
Input Voltage
120 VAC
Lamp Wattage
100 W
Voltage Rating
120 VAC
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Instruction Sheet Number
93076406