PROGRESS LIGHTING
Image of P400047-141 Briarwood Collection Four-Light Bleached Oak/Galvanized Farmhouse Chandelier Light
Image of P400047-141 Briarwood Collection Four-Light Bleached Oak/Galvanized Farmhouse Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P400047-141 Briarwood Collection Four-Light Bleached Oak/Galvanized Farmhouse Chandelier Light
+12
Image of P400047-141 Briarwood Collection Four-Light Bleached Oak/Galvanized Farmhouse Chandelier Light

Briarwood Collection Four-Light Bleached Oak/Galvanized Farmhouse Chandelier Light

$328.57 USD

Brand: Progress Lighting

Catalog ID: P400047-141

Collection name: Briarwood

Product details

General

Catalog Number

P400047-141

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Galvanized Finish

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A Lamp

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Chandelier

UPC

785247260768

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 12 in

Height

12 in

Length

20 in

Length - Installed

88 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

11.15 lb

Width

20 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93076408

Media

Videos

play
Progress Lighting - Chandelier Heights