PROGRESS LIGHTING
Image of P250073-020 Mesilla Collection 60" Five-Blade Antique Wood/Antique Bronze Indoor/Outdoor DC Motor Urban Industrial Ceiling Fan
Image of P250073-020 Mesilla Collection 60" Five-Blade Antique Wood/Antique Bronze Indoor/Outdoor DC Motor Urban Industrial Ceiling Fan
play
3D View
play
+10
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Mesilla Collection 60" Five-Blade Antique Wood/Antique Bronze Indoor/Outdoor DC Motor Urban Industrial Ceiling Fan

$653.84 USD

Brand: Progress Lighting

Catalog ID: P250073-020

Collection name: Mesilla

Combine form and function with a 60" urban/industrial ceiling fan from the Mesille Collection. Five expansive ABS blades crafted with a gorgeous antique wood finish rotate around a handsome antique bronze center. A 6-speed handheld remote is included. Not light kit compatible.

  • Ideal for a living room, bedroom, covered porch, or other favorite outdoor living space
  • Perfect for urban industrial style settings
  • 5 ABS blades with gorgeous antique wood finish and antique bronze accents
  • Includes all hardware for convenient installation
  • 6-speed handheld remote with batteries included and wall bracket for storage
  • Energy-efficient quiet DC motor
  • Measures 60-inch diameter by 14-1/4-inch height
  • Includes one 6-inch down rod. Additional length downrods are available to adjust for a variety of ceiling heights
  • Certifications: UL Damp Location Listed for use indoors or outdoor, but sheltered environments such as a covered patio. Title 20
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Battery Capacity

3 Ah

Battery Type

AA 1.5V Alkaline

Can be mounted up or down

No

Catalog Number

P250073-020

Category General

Fans

Color

Bronze

Color Generic

Brown

Compatibility

Downrod

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Fan - Blade finish

Antique Wood

Fan - Blade Pitch

18 °

Fan - Motor speed

6 Speed, Remote Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lifestyle

Urban Industrial

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Plate

Mounting Type

  • Ceiling Flat
  • Ceiling Sloped

New Products

No

Operating Temperature

40 °C

Power Source

Hardwired

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

  • Bedroom
  • Living Room

Service Life

On Website=Yes

Size Type

Large

Starting Temperature - Minimum

-10 °C

Switch Type

Push button

UPC

785247261000

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

60 in x 60 in x 14.25 in

Fan - Recommended room size

400 ft²

Height

14.25 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

22.49 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.6 A

Frequency Rating

60 Hz

Input Voltage

120 V

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

217 CFM/WATT

EPACTenergy consumption watts

23 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada; Mexico

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93153464

Media

Videos

play
FA0108 Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model