PROG_P250073_081_hero_PRODIMAGE
PROG_P250073_081_hero_PRODIMAGE
play
play
+8
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Mesilla Collection 60" Five-Blade White Barnwood/Antique Nickel Indoor/Outdoor DC Motor Urban Industrial Ceiling Fan

$653.84 USD

Brand:

Progress Lighting

Catalog ID:

P250073-081

Collection name:

Mesilla

Combine form and function with a 60" urban/industrial ceiling fan from the Mesilla Collection. Five expansive ABS blades crafted with a gorgeous white barnwood finish rotate around an antique nickel center. A 6-speed handheld remote is included. Not light kit compatible.

  • Ideal for a living room, bedroom, covered porch, or other favorite outdoor living space
  • Perfect for urban industrial style settings
  • 5 ABS blades with gorgeous white barnwood finish and antique nickel accents
  • Includes all hardware for convenient installation
  • 6-speed handheld remote with batteries included and wall bracket for storage
  • Energy-efficient quiet DC motor
  • Measures 60-inch diameter by 14-1/4-inch height
  • Includes one 6-inch down rod. Additional length downrods are available to adjust for a variety of ceiling heights
  • Certifications: UL Damp Location Listed for use indoors or outdoor, but sheltered environments such as a covered patio. Title 20
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Battery Capacity
3 Ah
Battery Type
AA 1.5V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Nickel
Color Generic
Grey
Compatibility
Downrod
Construction Material - Main
Steel
Fan - Blade finish
White Barnwood
Fan - Blade Pitch
18 °
Fan - Motor speed
6 Speed, Remote Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Antique Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
Urban Industrial
Mount location
ceiling downrod
Mounting for outlet box included
Mounting Plate
Mounting Type
  • Ceiling Flat
  • Ceiling Sloped
New Products
No
Operating Temperature
40 °C
Power Source
Hardwired
Power Source Required?
No
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
  • Bedroom
  • Living Room
Size Type
Large
Starting Temperature - Minimum
-10 °C
Switch Type
Push button
UPC
785247261017
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
60 in x 60 in x 14.25 in
Fan - Recommended room size
400 ft²
Height
14.25 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
22.49 lb
Width
60 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.6 A
Frequency Rating
60 Hz
Voltage Rating
120 VAC

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
UL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
217 CFM/WATT
EPACTenergy consumption watts
23 W
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada; Mexico
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93153464

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
FA0108 Remote Pairing
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS