PROGRESS LIGHTING
Image of P300385-009 Replay Collection Six-Light Traditional Brushed Nickel Etched White Glass Bath Vanity Light
Image of P300385-009 Replay Collection Six-Light Traditional Brushed Nickel Etched White Glass Bath Vanity Light
play
3D View
Image of P300385-009 Replay Collection Six-Light Traditional Brushed Nickel Etched White Glass Bath Vanity Light
+9
Image of P300385-009 Replay Collection Six-Light Traditional Brushed Nickel Etched White Glass Bath Vanity Light

Replay Collection Six-Light Traditional Brushed Nickel Etched White Glass Bath Vanity Light

$302.50 USD
OR

Brand: Progress Lighting

Catalog ID: P300385-009

Collection name: Replay

Fall in love with a lighting experience that epitomizes relaxed elegance by mingling functional design with subtle, sophisticated forms with the Replay collection’s modern six-light bath and vanity bracket. A smooth, circular backplate coated in an understated brushed nickel finish sets a tone of refined aesthetic taste. Smooth, round bars conjoin at crisp right angles to hold small, circular light bases that further accentuate the fixture’s stylishly simple demeanor. Crisp, cylindrical etched glass shades elegantly rest on the metal light bases as they exude a quiet confidence ready to illuminate any tired mind or body in need of a restorative glow. For optimal illumination, the bath bracket uses six medium base bulbs that are sold separately (60w max – LED, CFL, halogen, or incandescent). With the ability to be fully dimmable with dimmable bulbs and having the approval to be installed in damp locations, the light fixture offers endless versatility when it comes to finding a place in your home décor vision. The bath bracket’s air of simple sophistication is ideal for any bath and vanity setting in coastal, luxury, modern, and transitional interiors.

  • The Replay vanity light casts the ideal light in the bathroom
  • Its sleek styling is perfect for modern and transitional style settings
  • Vanity light is coated in a beautiful brushed nickel finish
  • Elegant etched painted white glass shades add style to the bath
  • Versatile: Mount the light fixture facing up or down
  • Use 6 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent) compatible with dimmable bulbs
  • Measures 48 in. width by 7-7/8 in. height
  • Certifications: UL damp location listed
  • Includes installation instructions and mounting hardware
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300385-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary
  • Modern Farmhouse

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Wall Horizontal

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247264124

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

48 in x 6 in x 7.62 in

Height

7.62 in

Height to Center

5.37 in

Length

48 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.8 lb

Width

6 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

21

Resources

Instruction Sheet Number

93062902

Media

3D AR Model