PROGRESS LIGHTING
Image of P500178-141 Briarwood Collection Four-Light Farmhouse Galvanized Chandelier Foyer Light
Image of P500178-141 Briarwood Collection Four-Light Farmhouse Galvanized Chandelier Foyer Light
Image of P500178-141 Briarwood Collection Four-Light Farmhouse Galvanized Chandelier Foyer Light
Image of P500178-141 Briarwood Collection Four-Light Farmhouse Galvanized Chandelier Foyer Light
+7
Image of P500178-141 Briarwood Collection Four-Light Farmhouse Galvanized Chandelier Foyer Light

Briarwood Collection Four-Light Farmhouse Galvanized Chandelier Foyer Light

$369.82 USD
OR

Brand: Progress Lighting

Catalog ID: P500178-141

Collection name: Briarwood

The Briarwood collection features a classic pattern commonly found on barn or farmhouse doors and gates. The simple geometric form features a faux-painted bleached oak enclosure accented by strips of galvanized metal to frame vintage-style light bulbs. Briarwood adds a comfortable, homey touch to rustic and farmhouse interiors.

  • Create a cozy and comfortable home atmosphere with the farmhouse-inspired foyer light ideal for any foyer or hallway, kitchen and great room
  • Its vintage styling complements farmhouse and rustic interiors
  • The light features a classic pattern X-brace commonly found on barn or farmhouse doors and gates
  • The simple geometric form features a faux-painted wood enclosure to frame vintage-style light bulbs
  • Open cage design showcases a faux wood frame with a bleached oak finish accented by galvanized finish
  • Classic metal light bases hold light sources that exude a comforting country glow through the X-brace design offering a rustic demeanor
  • Measures 15.5 in. width x 21 in. length
  • Uses 4 medium base bulbs that are sold separately (60w max - LED or incandescent) Incorporate clear light bulbs for a pinch of contemporary shine or opt for vintage bulbs for farmhouse flair
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P500178-141

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Galvanized

Finish Type

Painted

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Kitchen
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263653

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.5 in x 15.5 in x 21 in

Height

21 in

Length

15.5 in

Length - Installed

86.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5.3 lb

Width

15.5 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

9

Resources

Instruction Sheet Number

93098441