PROGRESS LIGHTING
Image of P500369-009-30 Inverse LED Collection Modern Brushed Nickel Pendant
Image of P500369-009-30 Inverse LED Collection Modern Brushed Nickel Pendant
Image of P500369-009-30 Inverse LED Collection Modern Brushed Nickel Pendant
Image of P500369-009-30 Inverse LED Collection Modern Brushed Nickel Pendant
+4
Image of P500369-009-30 Inverse LED Collection Modern Brushed Nickel Pendant

Inverse LED Collection Modern Brushed Nickel Pendant

$376.64 USD
OR

Brand: Progress Lighting

Catalog ID: P500369-009-30

Collection name: Inverse LED

A simple halo finished in soft brushed nickel is suspended by airy cables, bringing a minimal contemporary style to Inverse LED. Indirect illumination provided by integrated LED light sources creates an inner glow that gently lights the surroundings. This sleekly styled fixture is ideal for modern, mid-century modern and contemporary interiors.

  • A simple halo suspended by airy cables brings a minimal, sleek style to Inverse LED, making it perfect for living rooms, great rooms, and dining rooms
  • Its elegant form makes a dramatic statement in for modern, mid-century modern and contemporary interiors
  • A soft brushed nickel finish gently reflects the light from its circular silhouette
  • Indirect illumination provided by integrated LED light sources creates an inner glow that gently lights the surroundings.
  • 27W integrated LED light source provides dimmable, 1641 lumens, 90 CRI, 3000K light
  • Fully dimmable, integrated LED light source
  • Measures 20 in. diameter x 2.4 in. height
  • cCSAus damp location listed
  • Our 5-year limited warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware

Product details

General

Can be mounted up or down

No

Catalog Number

P500369-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Anodized Aluminum

Fire Resistance

No

Fixture Type

Pendant

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Mid-Century Modern
  • Contemporary

Light Distribution

Ambient

LM-79 Lumens

1641 lm

LM-79 Lumens per Watt

60 Lum/Watt

Mount location

Ceiling Cord

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Cord

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247262311

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 2.4 in

Height

2.4 in

Length

20 in

Length - Installed

100 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cables

Weight

4.18 lb

Width

20 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.22 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

27 W

Voltage Rating

120 V

Conductor Related

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93157100