Catalog Number
P8755-108
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Finish Name
Oil Rubbed Bronze
Finish Type
Painted
Fixture Type
Accessory
Indoor/Outdoor
Indoor & Outdoor
Lamp Included
No
Max Load Lbs.
50 lb
Mount location
Ceiling
New Products
Yes
Quick Link connector
No
Room Type
Outdoor
Service Life
On Website=Yes
UPC
785247261635
Warranty Length
1-year Limited Warranty
Weight Load Rating
50 lb
Dimensions
1.125 in x 1.125 in x 48 in
Height
48 in
Length
1.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.23 lb
Width
1.125 in
Width Diameter Descriptor
W.
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 24
No
Carton Quantity
1
Instruction Sheet Number
N/A