PROGRESS LIGHTING
Image of P560300-31M-27 POINT DUME® Wakecrest LED Matte Black Outdoor Wall Lantern with DURASHIELD
Image of P560300-31M-27 POINT DUME® Wakecrest LED Matte Black Outdoor Wall Lantern with DURASHIELD
Image of P560300-31M-27 POINT DUME® Wakecrest LED Matte Black Outdoor Wall Lantern with DURASHIELD
Image of P560300-31M-27 POINT DUME® Wakecrest LED Matte Black Outdoor Wall Lantern with DURASHIELD
Image of P560300-31M-27 POINT DUME® Wakecrest LED Matte Black Outdoor Wall Lantern with DURASHIELD

POINT DUME® Wakecrest LED Matte Black Outdoor Wall Lantern with DURASHIELD

$127.60 USD
OR

Brand: Progress Lighting

Catalog ID: P560300-31M-27

Collection name: Point Dume-Wakecrest-LED

The Wakecrest-LED Wall Sconce is a contemporary take on rustic luxury. Translating the corrugated rooflines of classic barns into a softly waved sconce frame, paying homage to the Americana aesthetic. A crisp, sharp edge defines the modern roof peak and complements the vintage character of the fixture's design. Wakecrest-LED is crafted of DURASHIELD, a composite polymer material designed to withstand harsh elements, whether on the coast or the countryside. LED lamping offers energy-efficient, long-lasting light for outdoor spaces. This family of fixtures is part of the Point Dume lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Wakecrest-LED complements a range of relaxed, outdoor living spaces from coast to coast.
  • Finished in modern matte black finish offering design flexibility suitable for homes across the nation
  • Inspired by corrugated rooflines of classic barns that create a softly waved sconce frame for a contemporary take on rustic luxury
  • A crisp, sharp edge defines the modern roof peak and complements the vintage character of the fixture's design.
  • LED lamping offers energy-efficient, long-lasting light for outdoor spaces.
  • Measures 6.625 in. H x 6.5 in. L
  • 6.2W integrated LED light source provides dimmable, 90 CRI, 2700K light
  • Wakecrest-LED brings an artful, rustic charm to utilitarian outdoor down lighting
  • Certifications: cETLus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside or inside for a trend-setting look. Americans with Disabilties Act (ADA) certified. Dark Sky certified.
  • Includes installation instructions and mounting hardware

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560300-31M-27

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

2700 K

Construction Material - Main

injection-Molded Plastic

Construction Material -Secondary

Aluminum

Construction Material -Secondary part

Inner Reflector, Socket Covers

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Clear Etched

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

  • Farmhouse
  • Modern
  • Contemporary
  • Transitional

Light Distribution

Down

LM-79 Lumens

266 lm

LM-79 Lumens per Watt

41.56 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall Vertical

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Type

Wall Lantern

UPC

785247264742

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

6.5 in x 3.875 in x 6.625 in

Height

6.625 in

Height to Center

3.81 in

Length

6.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.54 lb

Width

3.875 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.05 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

6 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus Listed

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

45000

Logistics

Carton Quantity

1

Pallet Quantity

180

Resources

Instruction Sheet Number

93156774