Can be mounted up or down
No
Catalog Number
P560304-192
Color
White
Color Generic
White
Construction Material - Main
EPMM
Construction Material -Secondary
Aluminum
Construction Material -Secondary part
Inner Reflector, Socket Covers
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Shelter White
Finish Type
Baked Powder Epoxy/Polyester Finish
Fire Resistance
No
Fixture Type
Outdoor Wall
Glass
Clear
Indoor/Outdoor
Indoor & Outdoor
Lamp Included
No
Lamp Shape
T10
Lamp Type
T10
Lamp Type Actual
T10
Lamp Type Basic
Incandescent
Lifestyle
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Backplate
Mounting Type
Wall Vertical
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Service Life
On Website=Yes
Size Type
Large
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Wall Lantern
UPC
785247261673
Warranty Length
5-year Limited Warranty
Dimensions
8 in x 7.125 in x 16 in
Height
16 in
Height to Center
10.125 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.36 lb
Width
7.125 in
Width Diameter Descriptor
Extends
Current Rating
0.5 A
Frequency Rating
60 Hz
Input Voltage
120 VAC
Lamp Wattage
60 W
Voltage Rating
120 VAC
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
cETLus Listed
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
1
Instruction Sheet Number
93156776