PROGRESS LIGHTING
Image of P8755-192 Accessory Chain - 4' of 9 Gauge Chain in White
Image of P8755-192 Accessory Chain - 4' of 9 Gauge Chain in White

Accessory Chain - 4' of 9 Gauge Chain in White

$48.40 USD
OR

Brand: Progress Lighting

Catalog ID: P8755-192

Collection name: Accessory Chain

Customize your lighting design with the 48-Inch Shelter White Square Profile Accessory Chain ideal for a variety of style settings.

  • Customize your lighting design with the 48-Inch Shelter White Square Profile Accessory Chain.
  • Perfect for a variety of style settings.
  • Coated in a shelter white finish.
  • Constructed from steel to ensure a long product lifespan.
  • Measures 48-inch length.
  • Pairs with a variety of Progress Lighting fixtures.
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Catalog Number

P8755-192

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

White

Color Generic

White

Construction Material - Main

Steel

Finish Name

Shelter White

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Max Load Lbs.

50 lb

Mount location

Ceiling

New Products

Yes

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

UPC

785247261642

Warranty Length

1-year Limited Warranty

Weight Load Rating

50 lb

Dimensions

Dimensions

1.125 in x 1.125 in x 48 in

Height

48 in

Length

1.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.23 lb

Width

1.125 in

Width Diameter Descriptor

W.

Certifications And Compliance

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

N/A

Resources and downloads