PROGRESS LIGHTING
Image of P8748-31
Image of P8748-31
Image of P8748-31
Image of P8748-31
+1
Image of P8748-31

P8748-31

$194.37 USD
OR

Brand: Progress Lighting

Catalog ID: P8748-31

Collection name: Post Adapter

Product details

General

Can be mounted up or down

No

Catalog Number

P8748-31

Category General

Outdoor

Color

Black

Color Generic

Black

Compatibility

Post adapter which fits 3 IN post.

Construction Material - Main

Cast Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

powder coat paint

Fixture Type

Track

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Lifestyle

Traditional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247874804

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 5 in

Gross Weight with Packaging

5.7 lb

Height

5 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.7 lb

Width

8 in

Width Diameter Descriptor

dia.

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

128

Resources

Instruction Sheet Number

023258

Resources and downloads