PROGRESS LIGHTING
Image of P400300-009 Parkhurst Collection Six-Light New Traditional Brushed Nickel Linear Island Chandelier Light
Image of P400300-009 Parkhurst Collection Six-Light New Traditional Brushed Nickel Linear Island Chandelier Light
Image of P400300-009 Parkhurst Collection Six-Light New Traditional Brushed Nickel Linear Island Chandelier Light
Image of P400300-009 Parkhurst Collection Six-Light New Traditional Brushed Nickel Linear Island Chandelier Light
+2
Image of P400300-009 Parkhurst Collection Six-Light New Traditional Brushed Nickel Linear Island Chandelier Light

Parkhurst Collection Six-Light New Traditional Brushed Nickel Linear Island Chandelier Light

$629.75 USD
OR

Brand: Progress Lighting

Catalog ID: P400300-009

Collection name: Parkhurst

Graceful curves and bold angles combine to create a softly structured look in Parkhurst. An airy frame defines the form to produce unobstructed layers of light. This elegant chandelier is ideal for new traditional, modern farmhouse, and transitional interiors.

  • Parkhurst has an airy, elegant style that works well in dining rooms and kitchens to provide ambient light
  • This elegant linear chandelier is ideal for new traditional, modern farmhouse, and transitional interiors.
  • Coated with a beautiful brushed nickel finish for a sophisticated look
  • Graceful curves and bold angles combine to create a softly structured look, allowing unobstructed layers of light
  • Candelabra style bulbs add a luxe touch while delivering the ideal amount of illumination
  • Uses 6 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately
  • Measures 42 in. length x 15 in. height x 13 in. width
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P400300-009

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Linear Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Modern Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

Backplate

Mounting Type

Ceiling

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247264032

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

42 in x 13 in x 15.125 in

Height

15.125 in

Length

42 in

Length - Installed

89.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

13.86 lb

Width

13 in

Width Diameter Descriptor

Depth

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156996