PROGRESS LIGHTING
Image of P8726-20 Pedestal Mount for Outdoor Lanterns
Image of P8726-20 Pedestal Mount for Outdoor Lanterns

Pedestal Mount for Outdoor Lanterns

$75.90 USD
OR

Brand: Progress Lighting

Catalog ID: P8726-20

Collection name: Pedestal Mounts

Product details

General

Can be mounted up or down

No

Catalog Number

P8726-20

Category General

Outdoor

Coating

powdercoat

Color

Bronze

Color Generic

Brown

Construction Material - Main

Cast Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

powder coat paint

Fixture Type

Outdoor Accessory

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Lifestyle

Traditional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247177820

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 7 in x 3.25 in

Gross Weight with Packaging

8 lb

Height

3.25 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

8 lb

Width

7 in

Width Diameter Descriptor

dia.

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

4 EA

Pallet Quantity

192

Resources

Instruction Sheet Number

023101

Resources and downloads