PROGRESS LIGHTING
Image of P5328-104 Penn Collection One-Light Polished Nickel Clear Glass Farmhouse Pendant Light

Penn Collection One-Light Polished Nickel Clear Glass Farmhouse Pendant Light

$231.99 USD
OR

Brand: Progress Lighting

Catalog ID: P5328-104

Collection name: Penn

The one-light pendant in the Penn Collection is a modern take on vintage electric design, perfect for a wide variety of styles including transitional, farmhouse and coastal. The clear glass globe is accented by beautiful polished nickel accents. These light fixtures are perfect choice for task lighting over countertops, tables, kitchen islands or bathroom sinsk. Pendant light fixtures are extremely popular as task lights in different working areas and make the area more attractive. They can be hung in multiples, trios, a pair, or hang solely by themselves.

  • Ideal for any kitchen island, dining room, kitchen, breakfast nook, entryways, bathroomsor bedroom.
  • Perfect for farmhouse, global, vintage electric and coastal style settings
  • A distinctive clear round classic glass globe is accented by a striking polished nickel cap
  • Fixture is 12-in diameter and 15-in height, maximum installation length 81-in
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent), clear bulbs recommended.
  • Include one 6", four 12" stems and 8" of chain for a variety of ceiling heights.
  • Can be displayed singularly or in groupings of two or more in a variety of spaces.
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware

Product details

General

Can be mounted up or down

No

Catalog Number

P5328-104

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional
  • Vintage Electric

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Traditional/Casual

Type

Pendant

UPC

785247201617

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 15 in

Height

15 in

Length

12 in

Length - Installed

81 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

8.47 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93068277