PROGRESS LIGHTING
Image of P350270-197 Pinellas Collection 25 in. Four-Light White Plaster Contemporary Flush Mount
Image of P350270-197 Pinellas Collection 25 in. Four-Light White Plaster Contemporary Flush Mount
Image of P350270-197 Pinellas Collection 25 in. Four-Light White Plaster Contemporary Flush Mount
Image of P350270-197 Pinellas Collection 25 in. Four-Light White Plaster Contemporary Flush Mount
+8
Image of P350270-197 Pinellas Collection 25 in. Four-Light White Plaster Contemporary Flush Mount

Pinellas Collection 25 in. Four-Light White Plaster Contemporary Flush Mount

$440.00 USD

Brand: Progress Lighting

Catalog ID: P350270-197

Collection name: Pinellas

The Pinellas Close-to-Ceiling Light gets to the point with a modern expression of a timeless form. The signature dual conical motif has the elements artfully nested together to provide a pleasing diffusion of light. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Artful elements and distinguished lines complement luxe industrial, contemporary and timeless modern designs
  • The fixture's nested design offers a contemporary feel in halls, foyers, bedrooms and living rooms
  • A white plaster finish emphasizes the light's conical design
  • Lovely ambient illumination is cast upward from the light's metal shade
  • The fixture's unique design makes a statement in modern rooms
  • Measures 25-in. diameter by 10.75-in. height
  • Uses (4) 40-watt medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Includes one 6" and one 12" stems to convert the fixture from a close-to-ceiling to a semi-flush.
  • Certifications: cETLus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350270-197

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

EU RoHS Indicator

Under Review

Finish Name

White Plaster

Finish Type

Hand Painted

Glass

Painted

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Light Distribution

Up

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Round Mounting Plate

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247268962

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

25 in x 25 in x 10.75 in

Height

10.75 in

Height Alt

10.75

Length

25 in

Length - Installed

28 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

8 lb

Width

25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

40 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166118