PROGRESS LIGHTING
Image of P400374-205 Pinellas Collection Six-Light Soft Gold Contemporary Linear Light
Image of P400374-205 Pinellas Collection Six-Light Soft Gold Contemporary Linear Light
Image of P400374-205 Pinellas Collection Six-Light Soft Gold Contemporary Linear Light
Image of P400374-205 Pinellas Collection Six-Light Soft Gold Contemporary Linear Light
+13
Image of P400374-205 Pinellas Collection Six-Light Soft Gold Contemporary Linear Light

Pinellas Collection Six-Light Soft Gold Contemporary Linear Light

$605.00 USD

Brand: Progress Lighting

Catalog ID: P400374-205

Collection name: Pinellas

The Pinellas Linear Chandelier gets to the point with a modern expression of a timeless form. The signature dual conical motif has the elements artfully nested together to provide a pleasing diffusion of light from its opal glass shades. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Artful elements and distinguished lines complement luxe industrial, contemporary and timeless modern designs
  • The fixture's nested design offers a contemporary feel in dining rooms and kitchens
  • A soft gold finish emphasizes the light's conical design
  • Lovely ambient illumination is cast through the light's hand painted opal glass shades
  • The fixture's unique design makes a statement in modern rooms
  • Measures 50-in. length by 15.5-in width by 11-in. height
  • Uses (6) 60-watt candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Includes two 6", eight 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400374-205

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Soft Gold

Finish Type

Painted

Glass

Gloss Finish Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Backplate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Candlestick

UPC

785247269280

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

50 in x 15.5 in x 11 in

Height

11 in

Length

50 in

Length - Installed

59.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

12.79 lb

Width

15.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166117