PROGRESS LIGHTING
Image of P300496-197 Pinellas Collection Two-Light White Plaster Contemporary Vanity Light

Pinellas Collection Two-Light White Plaster Contemporary Vanity Light

$154.00 USD

Brand: Progress Lighting

Catalog ID: P300496-197

Collection name: Pinellas

The Pinellas Vanity Light gets to the point with a modern expression of a timeless form. The signature dual conical motif coated in a beautiful White Plaster finish has the elements artfully nested together to provide a pleasing diffusion of light. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home.

  • The fixture's nested design offers a contemporary feel in powder rooms and bathrooms
  • This vanity light is ideal for Soft Modern, Contemporary and Global settings
  • A White Plaster finish emphasizes the light's conical design
  • Lovely ambient illumination is cast through the light's hand painted opal glass shades
  • The fixture's unique design makes a statement in modern rooms
  • Uses (2) 60-watt max candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 15-in. width by 9.75-height, extends from wall 5.75-in.
  • Certifications: Damp location listed, fixture can be used in rooms where moisture may be present
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P300496-197

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

White Plaster

Finish Type

Painted

Fire Resistance

No

Glass

Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Global
  • Soft Modern

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247257850

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 5.75 in x 9.75 in

Height

9.75 in

Height to Center

7.12 in

Length

15 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.2 lb

Width

5.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166413