PROGRESS LIGHTING
Image of P400260-186-30 Pivot LED Collection Modern Burnished Nickel Chandelier with Downlight

Pivot LED Collection Modern Burnished Nickel Chandelier with Downlight

$459.03 USD
OR

Brand: Progress Lighting

Catalog ID: P400260-186-30

Collection name: Pivot LED

Capture the imagination with the Pivot LED Collection 6-Light Burnished Nickel Frosted Lens LED Modern Chandelier Light. Angled arms coated in a soft burnished nickel finish rotate around a central axis for a bold architectural form. The arms rotate around a central axis. Lustrous LED lightbars within the arms create a softly glowing ambient light. For ideal illumination, 6 integrated LED modules are included (23.4-Watt). 3000K. 90CRI. 1062 delivered lumens. Dimmable. The chandelier's architectural design is ideal for any dining room, kitchen, bedroom, or living room in modern, contemporary, and mid-century modern style settings.

  • Capture the imagination with the Pivot LED collection 6-light burnished nickel frosted lens LED modern chandelier light ideal for any dining room, kitchen, bedroom, or living room
  • Add a boost of style to any modern, contemporary, and mid-century modern style settings
  • Angled arms coated in a soft burnished nickel finish rotate around a central axis for a bold architectural form
  • Lustrous LED lightbars within the arms create a softly glowing ambient light
  • For ideal illumination, 6 integrated LED are included (23.4-Watt), 3000K, 90CRI, 1062 delivered lumens, dimmable
  • Constructed from steel to ensure a long product lifespan
  • Measures 28-1/4 in. Dia x 8-3/4 in. H
  • Certifications: cETLus damp location listed, meets California title 24 JA8-2019
  • Our 5-year limited warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware

Product details

General

Can be mounted up or down

No

Catalog Number

P400260-186-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Burnished Nickel

Finish Type

Painted

Fire Resistance

No

Fixture Type

Chandelier

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

Integrated LED

Lamp Type 2nd

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Contemporary
  • Modern Farmhouse

Light Distribution

Ambient

LM-79 Lumens

1372 lm

LM-79 Lumens per Watt

55 Lum/Watt

Mount location

Ceiling Stem

Mounting for outlet box included

Backplate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

6

Number of Lamps 2nd

1

Number of Lamps Total

7

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Bedroom
  • Hall & Foyer

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247262274

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

28.25 in x 28.25 in x 8.75 in

Height

8.75 in

Length

28.25 in

Length - Installed

62.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

6.17 lb

Width

28.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.21 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

25 W

Lamp Wattage 2nd

25 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93125587

Media

Videos

3D AR Model