PROGRESS LIGHTING
Image of P560302-31M POINT DUME® Dunemere Matte Black Outdoor Wall Lantern with DURASHIELD
Image of P560302-31M POINT DUME® Dunemere Matte Black Outdoor Wall Lantern with DURASHIELD
Image of P560302-31M POINT DUME® Dunemere Matte Black Outdoor Wall Lantern with DURASHIELD
Image of P560302-31M POINT DUME® Dunemere Matte Black Outdoor Wall Lantern with DURASHIELD
Image of P560302-31M POINT DUME® Dunemere Matte Black Outdoor Wall Lantern with DURASHIELD

POINT DUME® Dunemere Matte Black Outdoor Wall Lantern with DURASHIELD

$176.00 USD
OR

Brand: Progress Lighting

Catalog ID: P560302-31M

Collection name: Point Dume-Dunemere

Homes from coast to coast will appreciate how the Dunemere Wall Lantern embodies the love of casual, relaxed outdoor living. Vintage barn details of symmetrical gables and a slanted corrugated roof form a peaked canopy over modern ribbed lamp holders and clear glass panels. Dunemere is crafted from DURASHIELD, a corrosion-proof polymer that withstands a broad range of environmental conditions. This family of fixtures is part of the Point Dume lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • The Dunemere wall lantern complements a range of relaxed, outdoor living spaces from coast to coast.
  • Finished in a crisp matte black finish, creating a timeless look for its iconic, barn-like silhouette.
  • Vintage barn details of symmetrical gables and a slanted corrugated roof form a peaked canopy over a rectangular, enclosed frame
  • Crisp light glows through clear glass lantern panels.
  • Ribbed lamp holders inside the frame offer a contemporary design element to the barn-like silhouette
  • Measures 16.65 in. W x 10.5 in. H, extends 5.875 in.
  • Uses 1 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Certifications: cETLus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside or inside for a trend-setting look
  • Constructed of corrosion-resistant DURASHIELD, engineered composite polymers that withstands a broad range of environmental conditions, delivering beautiful lighting and reliability.
  • Includes installation instructions and mounting hardware

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560302-31M

Color

Black

Color Generic

Black

Construction Material - Main

EPMM

Construction Material -Secondary

Aluminum

Construction Material -Secondary part

Inner Reflector, Socket Covers

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Baked Powder Epoxy/Polyester Finish

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

T10

Lamp Type

T10

Lamp Type Actual

T10

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Contemporary
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall Vertical

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Wall Lantern

UPC

785247261741

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

6.65 in x 5.875 in x 10.5 in

Height

10.5 in

Height to Center

7.625 in

Length

6.65 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.38 lb

Width

5.875 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus Listed

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156776