PROGRESS LIGHTING
Image of P560305-192 POINT DUME® Hook Pond Shelter White Outdoor Wall Lantern with DURASHIELD
Image of P560305-192 POINT DUME® Hook Pond Shelter White Outdoor Wall Lantern with DURASHIELD
Image of P560305-192 POINT DUME® Hook Pond Shelter White Outdoor Wall Lantern with DURASHIELD
Image of P560305-192 POINT DUME® Hook Pond Shelter White Outdoor Wall Lantern with DURASHIELD
+6
Image of P560305-192 POINT DUME® Hook Pond Shelter White Outdoor Wall Lantern with DURASHIELD

POINT DUME® Hook Pond Shelter White Outdoor Wall Lantern with DURASHIELD

$176.00 USD
OR

Brand: Progress Lighting

Catalog ID: P560305-192

Collection name: Point Dume-Hook Pond

Evoking thoughts of a East Coast summer home, the Hook Pond Collection features a steeply pitched, barn-inspired roof crowned with a distinctive loop finial. A clean, modern frame holds glass panels printed with a unique silver mesh pattern reminiscent of a traditional screened-in porch. Constructed of corrosion-resistant DURASHIELD, engineered composite polymers that withstands a broad range of environmental conditions, delivering beautiful lighting and reliability. This family of fixtures is part of the Point Dume lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • The Hook Pond wall lantern complements a range of relaxed, outdoor living spaces from coast to coast.
  • Finsihed in a crisp shelter white, for a modern look that complements its contemporary lines
  • A clean rectangular frame is topped by a steeply pitched, barn-inspired roof crowned with a distinctive loop finial.
  • Glass panels are printed with a unique silver mesh pattern reminiscent of a traditional screened-in porch.
  • Light is comfortably diffused from the white opal glass orb held within the generously scaled frame.
  • Measures 16.5 in. H x 6.25 in. L
  • Uses 1 60-Watt maximum medium base bulb, or LED equivalent, sold separately
  • Certifications: cETLus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside or inside for a trend-setting look
  • Constructed of corrosion-resistant DURASHIELD, engineered composite polymers that withstands a broad range of environmental conditions, delivering beautiful lighting and reliability.
  • Includes installation instructions and mounting hardware

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560305-192

Color

White

Color Generic

White

Construction Material - Main

EPMM

Construction Material -Secondary

Aluminum

Construction Material -Secondary part

Inner Reflector, Socket Covers

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Shelter White

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Clear with Silver Mesh Print

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

G25

Lamp Type

G-25

Lamp Type Actual

G25

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional
  • Coastal
  • New Traditional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall Vertical

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Wall Lantern

UPC

785247264582

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

6.25 in x 5.25 in x 16.5 in

Height

16.5 in

Height to Center

11 in

Length

6.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.73 lb

Width

5.25 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus Listed

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156772