PROGRESS LIGHTING
Image of P710066-081 POINT DUME® Shearwater Collection Antique Nickel Wall Sconce
Image of P710066-081 POINT DUME® Shearwater Collection Antique Nickel Wall Sconce
Image of P710066-081 POINT DUME® Shearwater Collection Antique Nickel Wall Sconce
Image of P710066-081 POINT DUME® Shearwater Collection Antique Nickel Wall Sconce
Image of P710066-081 POINT DUME® Shearwater Collection Antique Nickel Wall Sconce

POINT DUME® Shearwater Collection Antique Nickel Wall Sconce

$380.27 USD
OR

Brand: Progress Lighting

Catalog ID: P710066-081

Collection name: Point Dume™ - Shearwater

The Shearwater series embodies the love of easy coastal living. This lighter, wall sconce option incorporates honest materials with a celebration of natural light by combining an Antique Nickel finish, clear glass shades, and a soft-beige stitched leather handle. This family of fixtures is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Lantern wall sconce has a light and airy coastal feel.
  • Natural beige soft leather handle accents an inverted trapezoid-shaped Antique Nickel brushed finish metal frame and back plate.
  • Three clear glass panels surround a sleek candle tube light punctuated by a round finial arm, giving a modern look to classic candelabra styling.
  • Lantern styling perfectly accents a wall, can be used singly or in pairs.
  • Try on either side of a fireplace or in a mudroom for an unexpected pop of style.
  • Ideal for any space where accent lighting is needed, whether kitchen, bath, bedroom, living room, home office, laundry room, stairway, hallway or entryway.
  • Shearwater takes its lead from elements of the coast, with natural materials and a light, open, and airy feeling evoking a true Coastal style.
  • Shearwater’s updated lantern styling add a sense of warmth, personality, and character with a hint of minimalism, ideal for Modern Farmhouse interiors.
  • With simple yet classic details, Shearwater brings life and movement to New Traditional and Transitional spaces.
  • Finished in a subtly reflective brushed nickel for an elegant matte texture effect.
  • Clear glass panels protect the light source while giving a light and airy feel.
  • Slim profile is ADA compliant, with a depth of 3.875 in.
  • Lantern-style scaling, with a height of 16.875 in. and width of 8 in.
  • Use one, 60w max. candelabra medium base bulb incandescent or LED bulbs (bulbs not included).
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710066-081

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Nickel

Finish Type

Plated

Fixture Type

Wall Sconces

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse

Mount location

Wall

Mounting for outlet box included

Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Dining Room
  • Stairways
  • Home Theater
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Style

  • Coastal
  • Farmhouse

Type

Flush Mount Candle

UPC

785247231225

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 3.875 in x 15.875 in

Height

15.875 in

Height to Center

7.875 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.66 lb

Width

3.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

bare copper

Wire Gauge

18

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cULus Listed

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93100961