PROGRESS LIGHTING
Image of P3632-0930K9 Portal Collection One-Light 13" LED Flush Mount
Image of P3632-0930K9 Portal Collection One-Light 13" LED Flush Mount
Image of P3632-0930K9 Portal Collection One-Light 13" LED Flush Mount
Image of P3632-0930K9 Portal Collection One-Light 13" LED Flush Mount
+5
Image of P3632-0930K9 Portal Collection One-Light 13" LED Flush Mount

Portal Collection One-Light 13" LED Flush Mount

$205.26 USD
OR

Brand: Progress Lighting

Catalog ID: P3632-0930K9

Collection name: Portal LED

Industrial style LED flush mount adorned with industrial-inspired accents and white acrylic diffuser. One-light 29W LED 3000K, 90+ CRI in a Brushed Nickel finish.

  • Industrial style inspired.
  • White acrylic diffuser.
  • Brushed Nickel finish.
  • Dimmable to 10% with many ELV dimmers
  • 2,197 lumens 71.2 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P3632-0930K9

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

875 lm

LM-79 Lumens per Watt

30.1 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

Module

Spacing

1.27

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247201457

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 2.5 in

Height

2.5 in

Length

13 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.35 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.242 A

Frequency Rating

60 Hz

Lamp Wattage

29 W

Lumens Per Watt

30.1 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

78

Resources

Instruction Sheet Number

93061792