PROGRESS LIGHTING
Image of P3631-1530K9 Portal Collection One-Light 9" LED Flush Mount
Image of P3631-1530K9 Portal Collection One-Light 9" LED Flush Mount
Image of P3631-1530K9 Portal Collection One-Light 9" LED Flush Mount
Image of P3631-1530K9 Portal Collection One-Light 9" LED Flush Mount
+3
Image of P3631-1530K9 Portal Collection One-Light 9" LED Flush Mount
Discontinued

Portal Collection One-Light 9" LED Flush Mount

$164.45 USD
OR

Brand: Progress Lighting

Catalog ID: P3631-1530K9

Collection name: Portal LED

Industrial style LED flush mount adorned with industrial-inspired accents and white acrylic diffuser. One-light 17W LED 3000K, 90+ CRI in a Polished Chrome finish.

  • Industrial style inspired.
  • White acrylic diffuser.
  • Polished Chrome finish.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P3631-1530K9

Category General

Close-to-Ceiling

Color

Chrome

Color Generic

Grey

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

440 lm

LM-79 Lumens per Watt

26.3 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

Module

Spacing

1.3

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional
  • Coastal

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247201440

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

9 in x 9 in x 2.5 in

Height

2.5 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.6 lb

Width

9 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

26.3 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

144

Resources

Instruction Sheet Number

93061792

Resources and downloads