PROGRESS LIGHTING
Image of P5764-09 Prairie Collection One-Light Large Wall Lantern
Image of P5764-09 Prairie Collection One-Light Large Wall Lantern
Image of P5764-09 Prairie Collection One-Light Large Wall Lantern
Image of P5764-09 Prairie Collection One-Light Large Wall Lantern
+3
Image of P5764-09 Prairie Collection One-Light Large Wall Lantern

Prairie Collection One-Light Large Wall Lantern

$400.51 USD
OR

Brand: Progress Lighting

Catalog ID: P5764-09

Collection name: Prairie

Unique cantilevered arms, distinctive roof and wire frames surround clear seeded glass. Aluminum and Brass construction. One-light large wall lantern. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Unique cantilevered arms.
  • Clear seeded glass.

Product details

General

Can be mounted up or down

No

Catalog Number

P5764-09

Category General

Outdoor

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Aluminum

Construction Material -Secondary

Brass

Construction Material -Secondary part

construction

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Transitional

UPC

785247119981

Warranty Length

1-year Limited Warranty

Dimensions

Depth

12.5 in

Dimensions

10 in x 12.5 in x 13.5 in

Gross Weight with Packaging

10.6 lb

Height

13.5 in

Height to Center

7.5 in

Length

10 in

Note Weight of fixture exceeds NEC limits

No

Weight

10.6 lb

Width

12.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

28

Resources

Instruction Sheet Number

022589