PROGRESS LIGHTING
Image of P5182-09 Prismatic Glass Collection One-Light Brushed Nickel Clear Prismatic Glass Coastal Mini-Pendant Light
Image of P5182-09 Prismatic Glass Collection One-Light Brushed Nickel Clear Prismatic Glass Coastal Mini-Pendant Light
Image of P5182-09 Prismatic Glass Collection One-Light Brushed Nickel Clear Prismatic Glass Coastal Mini-Pendant Light
Image of P5182-09 Prismatic Glass Collection One-Light Brushed Nickel Clear Prismatic Glass Coastal Mini-Pendant Light
+1
Image of P5182-09 Prismatic Glass Collection One-Light Brushed Nickel Clear Prismatic Glass Coastal Mini-Pendant Light

Prismatic Glass Collection One-Light Brushed Nickel Clear Prismatic Glass Coastal Mini-Pendant Light

$395.34 USD
OR

Brand: Progress Lighting

Catalog ID: P5182-09

Collection name: Prismatic Glass

One-light 12-3/4" pendant with prismatic glass shade for a sleek industrial look. Clear prismatic glass is highlighted with brushed nickel accents.

  • This pendant is ideal for kitchens, breakfast nooks and bar areas or hang in multiples over a kitchen island
  • Perfect for coastal, new traditional and transitional style settings
  • Clear prismatic glass with brushed nickel accents gives a diffused glow of light
  • Includes two 6", one 12", one 15" stems for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 12.75 in x 12.75 in x 11 in
  • Uses one medium base bulb 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5182-09

Category General

Pendants

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Clear Prismatic

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Modern
  • Urban Industrial

Mount location

Ceiling Stem

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Urban Industrial
  • Transitional

Type

Mini-Pendant

UPC

785247153237

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.75 in x 12.75 in x 11 in

Gross Weight with Packaging

9.9 lb

Height

11 in

Length

12.75 in

Length - Installed

53 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

9.9 lb

Width

12.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

44

Resources

Instruction Sheet Number

93011840