PROGRESS LIGHTING
Image of P300491-197 Quillan Collection Four-Light White Plaster Transitional Bath & Vanity Light
Image of P300491-197 Quillan Collection Four-Light White Plaster Transitional Bath & Vanity Light
Image of P300491-197 Quillan Collection Four-Light White Plaster Transitional Bath & Vanity Light
Image of P300491-197 Quillan Collection Four-Light White Plaster Transitional Bath & Vanity Light
+10
Image of P300491-197 Quillan Collection Four-Light White Plaster Transitional Bath & Vanity Light

Quillan Collection Four-Light White Plaster Transitional Bath & Vanity Light

$264.00 USD

Brand: Progress Lighting

Catalog ID: P300491-197

Collection name: Quillan

The Quillan Four-Light Vanity Light offers a graceful flourish to add distinctive designer touch. Scalloped elements create a richness of detail to complement the clarity of clear, elliptical glass shades. Each fixture includes both matching and contrasting accent rings. This versatile light can be mounted up or down to provide clear illumination to the room.

  • Scalloped elements and graceful lines perfectly fit in modern organic, global and transitional settings
  • The light's artful, scalloped band accents modern organic bathrooms
  • The light's artful design is hand painted in white plaster accented by soft gold
  • Focused light is cast through clear glass bell shades
  • Artisanal details provide a timeless, soft touch in modern designs
  • Measures 33.62-in. width by 8.5-in. height, extends from wall 6.62-in.
  • Uses (4) 60-watt medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Certifications: cETLus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300491-197

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

White Plaster

Finish Type

Hand Painted

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Organic
  • Global
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247268825

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

33.62 in x 6.62 in x 8.5 in

Height

8.5 in

Height to Center

6 in

Length

33.62 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.2 lb

Width

6.62 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165798

Resources and downloads