PROGRESS LIGHTING
Image of P550132-031 Ramsey Collection Textured Black Modern Farmhouse Outdoor Hanging Lantern
Image of P550132-031 Ramsey Collection Textured Black Modern Farmhouse Outdoor Hanging Lantern
Image of P550132-031 Ramsey Collection Textured Black Modern Farmhouse Outdoor Hanging Lantern
Image of P550132-031 Ramsey Collection Textured Black Modern Farmhouse Outdoor Hanging Lantern
+5
Image of P550132-031 Ramsey Collection Textured Black Modern Farmhouse Outdoor Hanging Lantern

Ramsey Collection Textured Black Modern Farmhouse Outdoor Hanging Lantern

$275.00 USD

Brand: Progress Lighting

Catalog ID: P550132-031

Collection name: Ramsey

An elongated silhouette adds modern sophistication to the Ramsay Collection, offering elegant curb appeal to new traditional, modern farmhouse and transitional homes. Clear glass panels are outlined by a slender metal frame in a hexagonal shape, bringing dimension to the structure and creating a distinctive design. This chain-hung lantern is ideal for bringing illumination to outdoor entertaining areas.

  • Add sophisticated curb appeal with a hanging lantern from the Ramsey Collection ideal for entryway, patio, or porch.
  • The fixture's elegant style complements modern farmhouse, transitional and new traditional settings
  • The hanging lantern is coated in a textured black finish, highlighting the frame's distinct silhouette
  • A slender metal frame provides depth and dimension that holds the clear glass panels
  • Constructed from steel to ensure a long product lifespan
  • Measures 9 in. diameter by 21 in. height
  • Includes one 72-inch chain to adjust light fixture for various ceiling heights
  • Use (3) 60-Watt maximum candelabra base bulbs, or LED equivalent, that is sold separately and dimmable when used in conjunction with dimmable bulbs
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present 
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P550132-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Hanging

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Transitional
  • New Traditional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Outdoor
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

UPC

785247252152

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9 in x 9 in x 21 in

Height

21 in

Length

9 in

Length - Installed

96 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8.49 lb

Width

9 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164169