PROGRESS LIGHTING
Image of P540104-031 Ramsey Collection Textured Black Modern Farmhouse Post Outdoor Light
Image of P540104-031 Ramsey Collection Textured Black Modern Farmhouse Post Outdoor Light
Image of P540104-031 Ramsey Collection Textured Black Modern Farmhouse Post Outdoor Light
Image of P540104-031 Ramsey Collection Textured Black Modern Farmhouse Post Outdoor Light
+5
Image of P540104-031 Ramsey Collection Textured Black Modern Farmhouse Post Outdoor Light

Ramsey Collection Textured Black Modern Farmhouse Post Outdoor Light

$253.00 USD

Brand: Progress Lighting

Catalog ID: P540104-031

Collection name: Ramsey

An elongated silhouette adds modern sophistication to the Ramsay Collection, offering elegant curb appeal to new traditional, modern farmhouse and transitional homes. Clear glass panels are outlined by a slender metal frame in a hexagonal shape, bringing dimension to the structure and creating a distinctive design.

  • Add sophisticated curb appeal with a post lantern from the Ramsey Collection ideal for yard, lawn, pathway, garden, or driveway.
  • The fixture's elegant style complements modern farmhouse, transitional and new traditional settings
  • The post light is coated in a textured black finish, highlighting the frame's distinct silhouette
  • A slender metal frame provides depth and dimension that holds the clear glass panels
  • Constructed from steel to ensure a long product lifespan
  • Measures 9 in. diameter by 20.87 in. height and fits 3 in. post (order separately)
  • Use (3) 60-Watt maximum candelabra base bulbs, or LED equivalent, that is sold separately and dimmable when used in conjunction with dimmable bulbs
  • Certifications: cCSAus Wet Location listed, fixture can be used in outdoor settings or covered outdoor rooms where water may be present 
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P540104-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Post

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Transitional
  • New Traditional

Light Distribution

Ambient

Mount location

Post

Mounting for outlet box included

Post Mount

Mounting Type

Post

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

UPC

785247252145

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9 in x 9 in x 20.87 in

Height

20.87 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.05 lb

Width

9 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164170

Resources and downloads