PROGRESS LIGHTING
Image of P500119-015 Re-Bar Collection Mini-Pendant
Image of P500119-015 Re-Bar Collection Mini-Pendant
Image of P500119-015 Re-Bar Collection Mini-Pendant
Image of P500119-015 Re-Bar Collection Mini-Pendant
+1
Image of P500119-015 Re-Bar Collection Mini-Pendant
Discontinued

Re-Bar Collection Mini-Pendant

$113.08 USD

Brand: Progress Lighting

Catalog ID: P500119-015

Collection name: Re-Bar

The Re-Bar mini-pendant is inspired by industrial and vintage electric elements, created from a common masonry structure - a steel reinforcing bar. The coarse material is paired with bright Chrome to provide an intriguing visual contrast. In addition to Urban Industrial and Vintage Electric styles, Re-Bar is ideal for updating Modern Farmhouse interiors.

  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • The coarse material provides an intriguing visual contrast
  • In addition to Urban Industrial and Vintage Electric styles, Re-Bar is ideal for updating Modern Farmhouse interiors
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • These pendants can be displayed individually or in groupings of two or more for a customized look
  • Group pendants over kitchen islands, modern farmhouse dining tables or in foyers and entryways.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500119-015

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Type

Pendant

UPC

785247220441

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.5 in x 12.5 in x 12.375 in

Height

12.375 in

Length

12.5 in

Length - Installed

78.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.82 lb

Width

12.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

93088993