PROGRESS LIGHTING
Image of P8725-01 Recessed Accessory Bar Hangers for T-bar
Image of P8725-01 Recessed Accessory Bar Hangers for T-bar
Discontinued

Recessed Accessory Bar Hangers for T-bar

$9.24 USD
OR

Brand: Progress Lighting

Catalog ID: P8725-01

Collection name: Recessed - Accesory

Product details

General

Can be mounted up or down

No

Catalog Number

P8725-01

Category General

Recessed

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

unfinished

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Metal-Halide Trim

Mount location

Ceiling

Mounting for outlet box included

No

Mounting Type

Ceiling

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247153794

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26.875 in x 1 in x 1 in

Gross Weight with Packaging

1 lb

Height

1 in

Length

26.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

1 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

7560

Resources and downloads