PROGRESS LIGHTING
Image of P300414-015 Reiss Collection Two-Light Modern Farmhouse Polished Chrome Vanity Light
Image of P300414-015 Reiss Collection Two-Light Modern Farmhouse Polished Chrome Vanity Light
Image of P300414-015 Reiss Collection Two-Light Modern Farmhouse Polished Chrome Vanity Light
Image of P300414-015 Reiss Collection Two-Light Modern Farmhouse Polished Chrome Vanity Light
+7
Image of P300414-015 Reiss Collection Two-Light Modern Farmhouse Polished Chrome Vanity Light

Reiss Collection Two-Light Modern Farmhouse Polished Chrome Vanity Light

$138.60 USD

Brand: Progress Lighting

Catalog ID: P300414-015

Collection name: Reiss

Bring a refreshed sense of style to the bath with Reiss. A polished concentric band accents a simple white glass shade, bringing an elegant appeal to the modern design. The vanity light's polished design brings balance and sophistication to modern farmhouse and contemporary settings.

  • A sleek band accent adds a fresh sense of style to modern farmhouse and contemporary settings
  • The light's sophisticated frame complements the soft etched glass shade, bringing a modern appeal to bathrooms
  • The light is finished in bright polished chrome, accenting the light's polished design
  • Cylindrical etched glass shades deliver glowing illumination, offering the ideal amount of task lighting
  • This versatile fixture can be mounted with shades facing up or down
  • Measures 13.75 in. length by 7 in. height, extends 5.75 in.
  • Use (2) 100-Watt maximum medium base bulbs, or LED equivalent, that is sold separately and dimmable when used in conjunction with dimmable bulbs
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300414-015

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Polished Chrome

Finish Type

Plated

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Farmhouse
  • Contemporary

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Wall

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247251933

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.75 in x 5.75 in x 7 in

Height

7 in

Height to Center

3.12 in

Length

13.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.81 lb

Width

5.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

90

Resources

Instruction Sheet Number

93161704