PROGRESS LIGHTING
Image of P500206-104 Replay Collection Four-Light Polished Nickel Etched White Glass Modern Pendant Light
Image of P500206-104 Replay Collection Four-Light Polished Nickel Etched White Glass Modern Pendant Light
Image of P500206-104 Replay Collection Four-Light Polished Nickel Etched White Glass Modern Pendant Light
Image of P500206-104 Replay Collection Four-Light Polished Nickel Etched White Glass Modern Pendant Light
+11
Image of P500206-104 Replay Collection Four-Light Polished Nickel Etched White Glass Modern Pendant Light

Replay Collection Four-Light Polished Nickel Etched White Glass Modern Pendant Light

$396.66 USD
OR

Brand: Progress Lighting

Catalog ID: P500206-104

Collection name: Replay

Product details

General

Can be mounted up or down

No

Catalog Number

P500206-104

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Modern
  • Transitional

Type

Pendant

UPC

785247233168

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 31.75 in

Height

31.75 in

Length

18 in

Length - Installed

106 in

Overall Length with

Overall Ht. W/Chain

Weight

8.69 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93102611