PROGRESS LIGHTING
Image of P4726-09 Replay Collection Nine-Light Brushed Nickel Etched Glass Modern Chandelier Light
Image of P4726-09 Replay Collection Nine-Light Brushed Nickel Etched Glass Modern Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P4726-09 Replay Collection Nine-Light Brushed Nickel Etched Glass Modern Chandelier Light
+4
Image of P4726-09 Replay Collection Nine-Light Brushed Nickel Etched Glass Modern Chandelier Light

Replay Collection Nine-Light Brushed Nickel Etched Glass Modern Chandelier Light

$595.98 USD
OR

Brand: Progress Lighting

Catalog ID: P4726-09

Collection name: Replay

Nine-light, two-tier chandelier from the Replay Collection features a linear form that provides a pleasingly elegant accent to your home. A sleek, metallic finish is complemented by white glass diffusers for a clean, modern silhouette. Brushed Nickel finish.

  • Smooth forms and linear details.
  • Pleasingly elegant frame.
  • Simplified modern look.
  • Etched glass shade.
  • Brushed Nickel finish
  • Fixture can be installed with glass facing up or down.

Product details

General

Can be mounted up or down

No

Catalog Number

P4726-09

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Transitional
  • Modern

Type

Chandelier

UPC

785247214587

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

25.5 in x 25.5 in x 28 in

Gross Weight with Packaging

11.3 lb

Height

28 in

Length

25.5 in

Length - Installed

104 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

17.7 lb

Width

25.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93062922

Media

Videos

play
Progress Lighting - Chandelier Heights