PROGRESS LIGHTING
Image of P3450-09 Replay Collection Three-Light Inverted Pendant
Image of P3450-09 Replay Collection Three-Light Inverted Pendant
Image of P3450-09 Replay Collection Three-Light Inverted Pendant
Image of P3450-09 Replay Collection Three-Light Inverted Pendant
+1
Image of P3450-09 Replay Collection Three-Light Inverted Pendant

Replay Collection Three-Light Inverted Pendant

$214.06 USD
OR

Brand: Progress Lighting

Catalog ID: P3450-09

Collection name: Replay

The three-light inverted pendant from the Replay collection features a linear form that provides a pleasingly elegant accent to your home. A sleek, metallic finish is complemented by white glass diffusers for a clean, modern silhouette. Brushed Nickel finish.

  • Smooth forms and linear details.
  • Pleasingly elegant frame.
  • Simplified modern look.
  • Etched glass shade.
  • Brushed Nickel finish.

Product details

General

Can be mounted up or down

No

Catalog Number

P3450-09

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Inverted Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Transitional
  • Modern

Type

Pendant

UPC

785247214556

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16.625 in x 16.625 in x 19 in

Height

19 in

Length

16.625 in

Length - Installed

92.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

10 lb

Width

16.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93054714