PROGRESS LIGHTING
Image of P350271-31M Rivera Collection Four-Light 13 in. Matte Black Luxe Industrial Flush Mount
Image of P350271-31M Rivera Collection Four-Light 13 in. Matte Black Luxe Industrial Flush Mount
Image of P350271-31M Rivera Collection Four-Light 13 in. Matte Black Luxe Industrial Flush Mount
Image of P350271-31M Rivera Collection Four-Light 13 in. Matte Black Luxe Industrial Flush Mount
+7
Image of P350271-31M Rivera Collection Four-Light 13 in. Matte Black Luxe Industrial Flush Mount

Rivera Collection Four-Light 13 in. Matte Black Luxe Industrial Flush Mount

$297.00 USD

Brand: Progress Lighting

Catalog ID: P350271-31M

Collection name: Rivera

Indulge your artistic sensibility with luxurious lighting from the Rivera Collection. Softly filtered illumination through an icy display creates an otherworldly effect. Linear segments in rich, deep black tones frame billets of handcrafted, clear textured glass in a modern craftsman-inspired design.This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Linear elements and clear, textured glass accent modern farmhouse, luxe and urban industrial designs
  • The fixture's artistic demeanor accents halls, foyers, bedrooms and living rooms
  • The fixture's prominent lines are finished in matte black
  • Linear segments highlight clear textured glass for a soft, ambient illumination
  • Modern craftsman accents offer an old world feel to modern rooms
  • Measures 13-in. sq. by 7.25-in. height
  • Uses (4) 60-watt candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cETLus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350271-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Glass

Clear textured

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Luxe Industrial
  • Urban Industrial

Light Distribution

Ambient

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Ceiling Semi-Flush

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247268986

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 7.25 in

Height

7.25 in

Length

13 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.94 lb

Width

13 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165849