PROGRESS LIGHTING
Image of P400355-31M Rivera Collection Six-Light Matte Black Luxe Industrial Chandelier
Image of P400355-31M Rivera Collection Six-Light Matte Black Luxe Industrial Chandelier
Image of P400355-31M Rivera Collection Six-Light Matte Black Luxe Industrial Chandelier
Image of P400355-31M Rivera Collection Six-Light Matte Black Luxe Industrial Chandelier
+12
Image of P400355-31M Rivera Collection Six-Light Matte Black Luxe Industrial Chandelier

Rivera Collection Six-Light Matte Black Luxe Industrial Chandelier

$649.00 USD

Brand: Progress Lighting

Catalog ID: P400355-31M

Collection name: Rivera

Indulge your artistic sensibility with luxurious lighting from the Rivera Collection. Softly filtered illumination through an icy display creates an otherworldly effect. Linear segments in rich, deep black tones frame billets of handcrafted, clear textured glass in a modern craftsman-inspired design.This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Linear elements and clear, textured glass accent modern farmhouse, luxe and urban industrial designs
  • The fixture's artistic demeanor accents dining rooms, great rooms and bedrooms
  • The fixture's prominent lines are finished in matte black
  • Linear segments highlight clear textured glass for a soft, ambient illumination
  • Modern craftsman accents offer an old world feel to modern rooms
  • Measures 30-in. diameter by 24-in. height
  • Uses (6) 60-watt candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400355-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Glass

Clear textured

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Luxe Industrial
  • Urban Industrial

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

Yes

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

Type

Wagon Wheel

UPC

785247269037

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30 in x 30 in x 24 in

Height

24 in

Length

30 in

Length - Installed

86 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

21.9 lb

Width

30 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165844