PROGRESS LIGHTING
Antique bronze one-light wall lantern with etched water seeded glass shade.
Antique bronze one-light wall lantern with etched water seeded glass shade.
Image of P5770-20MD Roman Coach Collection Antique Bronze One-Light Wall Lantern

Roman Coach Collection Antique Bronze One-Light Wall Lantern

$173.14 USD
OR

Brand: Progress Lighting

Catalog ID: P5770-20MD

Collection name: Roman Coach

This wall lantern offers low maintenance for years of enjoyment. A handsome frame features elegant styling and an antique bronze finish. The frame holds an etched water seeded glass shade for extra visual texture.

  • The frame holds an etched water seeded glass shade for extra visual texture.
  • A handsome frame features elegant styling and an antique bronze finish.
  • This wall lantern offers low maintenance for years of enjoyment.
  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for transitional settings.
  • Measures 7-inch width by 15-3/8-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P5770-20MD

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Etched Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247235643

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7.25 in

Dimensions

7 in x 7.25 in x 15.375 in

Height

15.375 in

Height to Center

6.875 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.07 lb

Width

7.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93109140