PROGRESS LIGHTING
Image of P5762-31 Roman Coach One-Light Small Wall Lantern
Image of P5762-31 Roman Coach One-Light Small Wall Lantern
Image of P5762-31 Roman Coach One-Light Small Wall Lantern
Image of P5762-31 Roman Coach One-Light Small Wall Lantern

Roman Coach One-Light Small Wall Lantern

$111.32 USD
OR

Brand: Progress Lighting

Catalog ID: P5762-31

Collection name: Roman Coach

Product details

General

Can be mounted up or down

No

Catalog Number

P5762-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

New Traditional

UPC

785247172917

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.25 in

Dimensions

6 in x 6.25 in x 9.75 in

Gross Weight with Packaging

19 lb

Height

9.75 in

Height to Center

3.5 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

19 lb

Width

6.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

156

Resources

Instruction Sheet Number

023725