PROGRESS LIGHTING
Image of P500421-129 Saucedo Collection One-Light Architectural Bronze Modern Pendant
Image of P500421-129 Saucedo Collection One-Light Architectural Bronze Modern Pendant
Image of P500421-129 Saucedo Collection One-Light Architectural Bronze Modern Pendant
Image of P500421-129 Saucedo Collection One-Light Architectural Bronze Modern Pendant
+7
Image of P500421-129 Saucedo Collection One-Light Architectural Bronze Modern Pendant

Saucedo Collection One-Light Architectural Bronze Modern Pendant

$275.00 USD

Brand: Progress Lighting

Catalog ID: P500421-129

Collection name: Saucedo

Dimension and depth define the artful architectural texture defining the Saucedo Collection. Inspired by an interplay of shadows and geometrical lines complement the shining light source within, elevating contemporary and modern interiors with an artful and distinct taste. Finished in a strong architectural bronze and matte black offer two multi-dimensional finishes enhancing the frame's one of a kind visual appeal in transitional rooms. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • The Saucedo Collection pendant offers an intricate and contemporary appeal to kitchens, bedrooms and bars
  • The fixture's artful geometrical arrangement creates a unique and bold statement in contemporary and modern settings
  • The pendant features painted bronze steel blending together in an esoteric conjunction, creating a prominent geometrical surround
  • A suspended stem holds the geometrical steel arrangement, allowing the fixture to shine brightly from above
  • Ambient light is softly diffused through its artful frame
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 12-in. diameter by 11.87-in. height
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500421-129

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Architectural Bronze

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bedroom
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247254583

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 11.87 in

Height

11.87 in

Length

12 in

Length - Installed

68.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

3.52 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93161947