PROGRESS LIGHTING
Image of P6343-28 Security Light Back Plate
Discontinued

Security Light Back Plate

$23.87 USD

Brand: Progress Lighting

Catalog ID: P6343-28

Collection name: Security Light

Backplate for the LED flood lights with die-cast construction. This back plate can be used with a single head or multiple heads and motion sensors. Heads are sold separately (P6342). White finish.

  • Backplate for the LED Security flood lights.
  • Back plate can be used with a single head or multiple heads.
  • Heads are sold separately (P6342).

Product details

General

Can be mounted up or down

No

Catalog Number

P6343-28

Category General

Outdoor

Color

White

Color Generic

White

Construction Material - Main

Die-Cast Aluminum

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Lifestyle

  • Commodity
  • Utilitarian

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Room Type

Outdoor

Service Life

On Website=Yes

Style

Utilitarian/Commodity

Sub Brand

Progress LED

UPC

785247200054

Warranty Length

1 year warranty

Dimensions

Dimensions

4.81 in x 4.81 in x 1.7 in

Gross Weight with Packaging

0.75 lb

Height

1.7 in

Length

4.81 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.75 lb

Width

4.81 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

25

Pallet Quantity

900

Resources

Instruction Sheet Number

93068912

Resources and downloads