PROGRESS LIGHTING
Image of P400389-205 Seville Collection Six-Light Soft Gold Contemporary Chandelier
Image of P400389-205 Seville Collection Six-Light Soft Gold Contemporary Chandelier
Image of P400389-205 Seville Collection Six-Light Soft Gold Contemporary Chandelier
Image of P400389-205 Seville Collection Six-Light Soft Gold Contemporary Chandelier
+14
Image of P400389-205 Seville Collection Six-Light Soft Gold Contemporary Chandelier

Seville Collection Six-Light Soft Gold Contemporary Chandelier

$649.00 USD

Brand: Progress Lighting

Catalog ID: P400389-205

Collection name: Seville

The Seville Collection ensconces light within a translucent design. A series of finely ridged architectural glass elements envelop a central frame finished in Soft Gold to diffuse an ambient glow throughout the room. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home.

  • The chandelier is perfect for dining rooms, great rooms and bedrooms
  • The light's elegant style is ideal for Contemporary and Soft Modern settings
  • A Soft Gold finish enhances the frame's sleek design
  • Ridged glass cylinders diffuse the light, casting a soft glow
  • Includes (4) 12" and (1) 6" stems and 3 links of chain to customize the hanging height to your space
  • Uses (6) 60-watt max candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 27.87-in. diameter by 17.75-in. height
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400389-205

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Soft Gold

Finish Type

Painted

Fire Resistance

No

Glass

Clear w/ Vertical Flutes

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Soft Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 3 links of chain

Mounting for outlet box included

1/4 IP Mounting Plate

Mounting Type

Ceiling Chain And Stem

New Products

Yes

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

UPC

785247258086

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

27.87 in x 27.87 in x 17.75 in

Height

17.75 in

Length

27.87 in

Length - Installed

81 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

13.23 lb

Width

27.87 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166364