PROGRESS LIGHTING
Image of P250120-31M-WB Sewell Collection 24-in. Three-Blade Matte Black Modern Ceiling Fan
Image of P250120-31M-WB Sewell Collection 24-in. Three-Blade Matte Black Modern Ceiling Fan
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+16

Sewell Collection 24-in. Three-Blade Matte Black Modern Ceiling Fan

$605.00 USD

Brand: Progress Lighting

Catalog ID: P250120-31M-WB

Collection name: Sewell

The rustic yet refined aesthetic of the 24-inch Sewell oscillating fandelier brings an urban industrial appeal to the ceiling. A trio of corrosion-resistant polycarbonate blades are enclosed within a striking Matte Black and Brushed Brass cage. Warm illumination is cast from the included decorative clear LED light sources. This fan is part of the new Oscillar™ Collection of ceiling fandeliers, featuring blades powered by a silent oscillating DC motor with a 360-degree rotation and six speeds, delivering maximum air distribution in every direction throughout a room. Sewell offers dual mounting, making it ideal for flat or sloped ceilings and it can accept a longer down rod. It is damp rated for inside and covered outdoor spaces and includes a full-function remote control and wall bracket.

  • Flush mount ceiling fan is perfect for bedrooms, bonus rooms, patios and work areas
  • Refined design is ideal for Modern and Urban Industrial settings
  • Cage style housing and frame is finished in Matte Black with Vintage Brass accents
  • A trio of oscillating polycarbonate blades offer 360-degree rotation and six speeds, delivering maximum air distribution in every direction
  • Includes (4) 5.5W LED bulbs, dimmable
  • Measures 24-in. diameter by 19.1875-in. high
  • Certifications: ETL Damp Location Listed
  • California Title 24 and 2019 JA8
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Battery Capacity

1.8 Ah

Battery Type

AAA 1.5V Alkaline

Can be mounted up or down

No

Catalog Number

P250120-31M-WB

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

80 CRI

Color Temperature

2200 K

Compatibility

Downrod

Construction Material - Main

Steel

Construction Material -Secondary

Steel

Construction Material -Secondary part

Construction

Control

Handheld Remote with Wall Bracket

Dimming Range

0-10V

Fan - Blade finish

Brushed Brass

Fan - Blade Pitch

15 °

Fan - Motor speed

6 Speed, Remote Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Matte Black

Finish Type

Powder Coat

Fixture Type

Caged

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

ST19

Lamp Type

ST19

Lamp Type Basic

Solid State

Lifestyle

Modern

Light Distribution

Down

LM-79 Descriptor

Source

LM-79 Lumens

500 lm

LM-79 Lumens per Watt

90 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

Ceiling Downrod

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Switch Type

Push button

Type

Caged

UPC

785247258901

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

24 in x 24 in x 19.1875 in

Fan - Recommended room size

75 ft²

Height

19.1875 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

22.84 lb

Width

24 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.25 A

Frequency Rating

60 Hz

Lamp Wattage

5.5 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

12 in

Certifications And Compliance

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

15.54 CFM/WATT

EPACTenergy consumption watts

84 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada

Title 20

No

Title 24

Yes

TM-21

15000

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93166479

Resources and downloads

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play